/content/hbtbt/ca/fr/search-results.html

    Commandes rotatives

    VN Series Replacement Actuators

    The VN Series Zone Valve Replacement Actuators are replacement actuators to be used with VN Series Zone Valve assemblies.

    Aperçu

    The VN Series Zone Valve Replacement Actuators are replacement actuators to be used with VN Series Zone Valve assemblies.

    Features & Benefits:
    • Modulating (VN3) & 2-Position (VN8) (24Vac/dc, 220Vac, 110Vac)
    • Position feedback (0-10Vdc) on modulating models
    • Fail-in-place & Electronic Fail-Safe actuators
    • Open/Close time: < 40 Sec, E-fail Safe: 45 Sec Maximum
    • IP54 enclosure rating
    • Class II electric shock protection
    Certifications:
    • UL/cUL
    • UL 60730-1
    • UL 60730-2-14
    • CSA E60730-1:15
    • CSA E60730-2-14