/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Bouches d’aération

    HVB-SDB Series Single Air Duct VAV Terminals

    HVB-SDB single air duct VAV terminals are used in the end of AC systems, and form a solution of VAV terminals with hot water coil, electric heater, multi-outlet plenum, VAV controller and thermostat, bringing a more comfortable office environment.

    Aperçu
    HVB-SDB series single air duct VAV terminals are designed to fully take into account user requirements in China, and they are engineered, manufactured and tested according to JG/T 295-2010 and AHRI standards, boasting superior product performance, advanced technological processes and low noise. The product is robust, easy to install and commission and shows a low leakage rate.Features & Benefits:
    • Pressure differential measured by a cross-antenna pitot tube, giving more accurate air volume measurements
    • Lower leakage rate of box and valve disc to reduce energy consumption
    • Dual-layer air valve disc with distortion resistance and long service life
    • Flanged output connection to improve sealing properties (with no integrated MOA)
    • PTC material used as heating element with no open flame, safer to users (electric heating)
    • Integrated design and compact structure to reduce installation space