/content/hbtbt/ca/fr/search-results.html

    Économiseurs et régulateurs de ventilation

    Room Controller

    Discontinué

    Room Controllers are programmable and application specific room controllers with customizable screen colors.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The VT8650 Series are programmable and application specific room controllers with customizable screen colours. The VT8650 room controller is a rooftop, heat pump, and indoor air quality controller suitable for commercial and high end hospitality markets. The room controllers dramatically decrease project delivery costs by reducing installation, configuration and commissioning time. No complex software or tools are required to customize functionality to meet your applications requirements. The room controllers provide all the advanced features and monitoring functions required by modern building automation systems in a simple compact enclosure. For more advanced needs, custom LUA script programming available

    Features & Benefits:
    • Fan switching (on/auto/smart)
    • System switching (O/A/C/H)
    • Backlit LCD touchscreen Display
    • Remote and OSA sensors (optional)
    • Adjustable deadband
    • PIR cover available
    • Permanent program retention
    • Proportional + Integral control
    • Mixed-air (0-10V) control outputs
    • Mixed-air sensor input
    Certifications:
    • UL Listed
    • File #E234137
    • CE
    • RoHs