/content/hbtbt/ca/fr/search-results.html

    Capteurs de CO2 et de qualité de l’air

    Carbon Dioxide Sensor

    Menu driven set-up PPM CO2 ranges Patented self-calibration algorithm Optional Temperature Sensor Outputs Easily field calibrated

    Aperçu
    Features & Benefits:
    • Used for CO2 based ventilation control.
    • Integral 20K ohm NTC temperature output.
    • Models available with LCD that provides CO2 ppm level.
    • Non-Dispersion-Infrared (NDIR) technology used to measure carbon dioxide gas.
    • Device provides voltage or current output based on CO2 levels.
    • Models available with SPST relay output.