/content/hbtbt/ca/fr/search-results.html

    Capteurs d’humidité

    HHSD Humidity Sensor

    The HHSDT is a duct humidity transmitter that uses a highly accurate and reliable Thermoset Polymer based capacitance humidity sensor and state-of-the-art digital linearization and temperature compensateed circuitry to monitor humidity levels.

    Aperçu

    The sensor is encapsulated in a 230 mm (9”) long but 12.7 mm (0.5”) diameter 304 series stainless steel probe. A 60 micron HDPE filter protects the sensor for from contaminants. Optional integrated temperature sensor’s available.

    Features & Benefits:
    • The HHSDT duct mount humidity transmitter is designed for use in commercial heating and cooling systems.