/content/hbtbt/ca/fr/search-results.html

    Capteurs d’humidité

    HSH-EV Humidity and Temperature Sensor

    HSH-E Series Air Duct Temperature and Humidity Sensors measure the temperature and humidity of the outdoor air.

    Aperçu
    HSH-E Series Outdoor Temperature and Humidity Sensors are available with a variety of control signal
    outputs, including 4-20mA, 0-10v, NTC 10k, NTC20k and Pt1000, with a temperature measurement range of -40°C - +60°C, humidity accuracy of 2%, 3%, 5% optional, output of 0-10v or 4-20mA optional, and ingress protection of IP65. Such sensors can be compatible with a variety of automatic control systems.