/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    HSP-HW Series Pressure Sensor

    HSP-HW Series Pressure Sensors are used for liquids or gases whose temperature, pressure and joint material properties are matched force measurement

    Aperçu

    HSP-W Series Pressure Sensors are mainly used in central air-conditioning water systems, and other liquids or gases with high-precision. The standard thread structure of the lower end of the sensor can be directly installed in the pipeline. On the top, high-precision sensing components are in direct contact with the medium for pressure measurement.

    Features & Benefits:
    • High-precision and high-quality sensing components
    • Compact design
    • Wetted parts are SS316 stainless steel.
    • Good thermal performance
    • 1 meter extension cable, easy to connect, guarantee the whole
    • Body seal