/content/hbtbt/ca/fr/search-results.html

    Capteurs de température

    Duct/Immersion Temperature Sensor

    The all purpose single point temperature sensor utilizes a precision sensor encapsulated in a 6 mm (0.236”)OD, 304 series stainless steel probe and is available in various lengths

    Aperçu

    The all purpose single point temperature sensor utilizes a precision sensor encapsulated in a 6 mm (0.236”)OD, 304 series stainless steel probe and is available in various lengths . All probes provide excellent heat transfer, fast response and resistance to moisture penetration.

    Certifications:
    • RoHS
    • CE