/content/hbtbt/ca/fr/search-results.html

    Capteurs de température

    HST-P Series Immersion Temperature Sensor

    HST-P series immersion temperature sensors are primarily used for liquid temperature measurement in central air-conditioning water systems and regional-heating water systems.

    Aperçu

    HST-P series immersion temperature sensors are available in different lengths of probe and sleeve (optional), suitable for different pipe diameters. The sensors support a variety of control signal outputs, including 4-20mA, 0-10v, NTC10k, NTC20k, Pt1000, etc. Temperature measurement range: -40 - 150 °C, IP65. The sensors are compatible with a variety of automatic control systems.