/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Capteurs de température

    Sensor HTXAP

    The HTXAP series is a single point temperature transmitter that utilizes a precision sensor encapsulated in a 6.00 mm (0.236”) OD, 304 Series Stainless Steel probe and is available in various lengths.

    Aperçu

    The HTXAP series is a single point temperature transmitter that utilizes a precision sensor encapsulated in a 6.00 mm (0.236”) OD, 304 Series Stainless Steel probe and is available in various lengths. All probes provide excellent heat transfer, fast response, and resistance to moisture penetration.

    Features & Benefits:
    • The HTXAP duct mount temperature transmitter is designed for use with commercial heating and cooling systems.