/content/hbtbt/ca/fr/search-results.html

    Compteur hydronique

    QP BTU Meter

    MULTICAL® 603 is an all-round calculator, suitable as heat meter, cooling meter or combined heat/cooling meter

    Aperçu

    MULTICAL® 603 is an all-round calculator, suitable as heat meter, cooling meter or combined heat/cooling meter together with 1 or 2 flow sensors and 2 or 3 temperature sensors. The meter is intended for energy measurement in almost all types of thermal installations where water is used as the energy-conveying medium.

    Features & Benefits:
    • MULTICAL® 603 can be used for leakage monitoring, permanent performance monitoring, as power and flow limiter with valve control as well as for energy measurement in both
    • open and closed systems.