/content/hbtbt/ca/fr/search-results.html

    Sous-compteurs

    Enercept Flex

    The Enercept FLEX E2x Series is compatible with split-core, solid core and Veris E683x Series rope-style Rogowski current transducers (CTs) from 5 to 5000 A, often allowing installers to utilize existing CTs with the meter.

    Aperçu

    The Enercept FLEX E2x Series is compatible with split-core, solid core and Veris E683x Series rope-style Rogowski current transducers (CTs) from 5 to 5000 A, often allowing installers to utilize existing CTs with the meter. Adding to its versatility, the Enercept FLEX E2x Series has a wide input range of 90 to 480 Vac, alleviating the need to keep multiple models in stock. The meter’s small form factor enables installation in existing panels with limited space, and does not require external mounting or the expense of extra enclosures or conduit runs. Communicating models support auto detection of baud rate, parity, and protocol for Modbus® RTU and BACnet® MS/TP. Enercept FLEX E2x Series power and energy meters provide a unique solution for measuring energy data. Designed with the user in mind, the E2x Series offers maximum application flexibility for retrofit applications.

    Features & Benefits:
    • High reliability
    • Wide range of service types
    • Easy ordering & stocking
    • 90 to 480 Vac
    • Easy installation
    • Protocol support
    • Compatible with CTs from 5 to 5000 A
    • DIN rail or screw mount options (with included mounting bracket)
    Certifications:
    • EN 61010-1