/content/hbtbt/ca/fr/search-results.html

    Sous-compteurs

    Honeywell E-Mon™ Class 1000/2000/3200 MMU Cabinet

    Multiple Meter Unit Compact Enclosure Cabinets For E-Mon Class 1000, 2000, or 3200 Meters

    Aperçu

    Save space and customize your meter installation for E-Mon Class 1000, 2000, or 3200 Meters. Compact installation of multiple meters allows for easy and centralized readings.

    Features & Benefits:
    • Enable easy meter reading and management in one consolidated space
    • Available in 8, 16 or 24-meter sizes
    • Use any combination of Class 1000, 2000, or 3200 meters
    • IDRs can be factory installed inside the cabinet along with meters, allowing for easy interface to the E-Mon Energy software system
    • Three-phase MMU cabinets come with factory prewired voltage and communication feeds
    • Mix and match different voltage configurations within an MMU cabinet to meet your facility’s needs
    • When ordering, specific configuration, meter to be contained inside cabinet, and blank spaces (if any)