/content/hbtbt/ca/fr/search-results.html

    Sous-compteurs

    Honeywell E-Mon™ Class 6200 Pulse Meter

    The E-Mon Class 6200 Pulse Meter is a compact submeter that's versatile and field configurable, giving you one reliable submeter across diverse pulse applications.

    Aperçu

    The E-Mon Class 6200 Pulse Meter is a compact submeter that's versatile and field configurable, giving you one reliable submeter across diverse pulse applications. It's easy to install and commission, and E-Mon Class 6200 meters are also easy to rely on, with revenue-grade accuracy for better cost distribution.

    Features & Benefits:
    • Auto-ranging power supply from 100 to 480 volts
    • Field calibration of .333v current sensors from 25 to 5,000 amps
    • App-supported setup and commissioning for installation ease Integrated analysis functions installation self-diagnosis
    • Emulates existing EMS/BMS software for simplified retrofit integration and communications
    • Smart mobile app and Bluetooth connectivity for fast, accurate readings
    • Features include accurate status display and on-board set up capabilities
    • Advanced cybersecurity with crypto chip technology
    Certifications:
    • Approved globally for Revenue Grade Billing ANSI C12.20 Class 0.5
    • UL/CUL listed