/content/hbtbt/ca/fr/search-results.html

    Sous-compteurs

    Senva ENERGY METER

    From building mains to branch circuit monitoring, Senva makes metering efficient and effective.

    Aperçu
    The EMX, Advanced Energy Meter, is the most user-friendly and quick installation True RMS energy meter on the market. With the SenvaSync app, setup is easier than ever and thanks to NFC - even with the device powered off. EMX is line-powered, so no additional power supply is needed. Equipped with your choice of RS-485 or IP, the EMX can connect to nearly any network. Pulse inputs allow the EMX Advanced to relay additional meters to its connected network. Ideal for retrofits, the EMX accepts any 0.333V CT or standard metering Rogowski coil with no need for time-consuming and bulky integrators. As the EMX is a True RMS meter, it can handle heavily distorted loads (harmonics) without losing any accuracy. The EMX truly is a perfect fit for any energy metering needs.
     
    Caractéristiques

    Autres

    • Brand
      • Alerton

    Autres

    • Brand
      • Alerton
    • Brand : Alerton