/content/hbtbt/ca/fr/search-results.html

    Robinets à bille

    VBF5011 and VBF5013 Flanged Control Ball Valves

    The VBF5011 Two-Way and the VBF5013 Three-Way Control Ball Valve control hot and chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems.

    Aperçu

    The VBF5011 Two-Way and the VBF5013 Three-Way Control Ball Valve control hot and chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems to provide two-position or modulating functions.

    These valve can be used with Honeywell electronic actuators.

    Features & Benefits:
    • Sizes from 2-1/2" to 6" with ANSI Class 125 flanged connections.
    • Equal percentage flow characteristic on 2-way valves 3-way A to AB port.
    • Can be used with Honeywell electronic actutors.
    • Field configurable for normally open or normally closed fail-safe position.
    • ANSI Class IV leakage specification (0.01% of CV) on 2-way valves and 3-way A to AB flow. ANSI Class III leakage on 3-way B to AB flow.
    • Wide range of CV choices from 63 to 360.
    • Mixing or diverting control available on 3-way valves.
    • Same flow pattern configuration as Globe valve.
    • Flange-to-flange dimensioning same as legacy V5011A/B and V5013B/C globe valves offering drop in replacement.