/content/hbtbt/ca/fr/search-results.html

    Robinets à bille

    VBN Threaded Control Ball Valves and Actuators, Configurable

    Discontinué

    The VBN2 2-Way Control Ball Valves and VBN3 3-Way Control Ball Valves control hot and chilled water in HVAC systems.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The VBN2 2-Way Control Ball Valves and VBN3 3-Way Control Ball Valves control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions. These control ball valves can be ordered alone or with spring return or non-spring return actuators.

    Features & Benefits:
    • Sizes from 1/2 to 3 in. with internal (female) NPT connections.
    • Equal percentage flow characteristic.
    • Reduced B port CV for constant loop flow.
    • Choice of factory-installed actuation: floating, modulating (2-10 V), spring return or non-spring return 2-Position, Spring Return Modulating/Floating, Spring Return Sylk-enabled.
    • Field configurable for normally open or normally closed fail-safe position.
    • Removable manual operating handle to control valve during installation or in an event of power failure.
    • Actuator can be mounted on the valve in any of four orientations.
    • Field-serviceable stem assembly.
    • Wide range of CV choices from 0.33 to 266.
    • Nickel-chrome plated brass or 316 stainless steel ball and stem.
    • Valve installs in a globe valve “T” pattern, no extra elbows or piping required.
    • Mixing or Diverting control for 3-way valves.
    • ANSI Class IV seat leakage specification (0.01% of CV) for 3-way A port and ANSI Class III seat leakage specification (0.1% of CV) for 3-way B port.
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list