/content/hbtbt/ca/fr/search-results.html

    Vannes papillon

    BS-MWC4 Manual Butterfly Valve Series

    Discontinué

    The BS-MWC4 Manual Butterfly Valve series are designed for chilled and hot water to be operated by Gear Box.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The BS-MWC4 Manual Butterfly Valve series are designed for chilled and hot water to be operated by Gear Box. The body of the valve is made up of cast iron with powder coating and epoxy coated ductile iron disc.

    Features & Benefits:
    • Operated by gear box operator
    • 90 degree opening/closing operation
    • Cast iron body with powder coating
    • Epoxy coated ductile iron disc
    • Wafer type Connection
    Certifications:
    • EN0B-IE67 R1304