/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Vannes papillon

    M-V9BF Series Wafer-Type Worm Butterfly Valve

    M-V9BFWM series manual butterfly valves are wafer-type butterfly valves configured with a manual valve worm, used in water systems or ventilation systems of commercial buildings, public buildings and urban pipe networks.

    Aperçu

    M-V9BFWM series manual butterfly valve bodies are made of ductile iron GGG40, the valve plates are nylon coated ductile iron GGG40 or stainless steel, the valve stems are stainless steel, and the valve seats are EPDM. DN50-DN600 with wafer-type connection. Provides customers with more cost-effective solutions while upholding Honeywell high quality standards. The product design also includes stem anti-blowout and pinless design, self-lubricating bearings for friction reduction, and a unique seat design.