/content/hbtbt/ca/fr/search-results.html

    Clapets antiretour

    Swing Type Check Valve, Cast Iron Body

    Manual Check Valve,Swing type is a one-way valve, to prevent backflow in all applications

    Aperçu
    The Honeywell Swing Type Check Valves PN16 (DN50 to DN300) are designed to prevent backflow with exceptional durability, and ease of operation. These valves are suitable for a wide range of applications, including HVAC systems, water treatment, chemical processing, and other industrial applications"FEATURES AND BENEFITSCOATINGThe valve is epoxy-coated in blue with a body color code of RAL-5005,and the coating thickness ranges from 80 to 120 micrometers.FULL PORT TYPE, LOWEST PRESSURE LOSSThe Honeywell Swing Check Valve PN16 is designed with a full port, ensuring minimal pressure loss during operation, optimizing flow efficiencySWING TYPE Swing Check Honeywell valve features a cast iron disk with a rubber coating for enhanced durability and sealing"WRAS Certified