/content/hbtbt/ca/fr/search-results.html

    Robinets à soupape

    Flanged Linear Control Valve

    V5GV3W Flanged Linear Control Valve direct coupled with linear actuators ML7420, ML7421 or ML8824A are used to provide precise control for HVAC hydraulic system applications.

    Aperçu

    V5GV3W Flanged Linear Control Valve coupled with linear actuators ML7420, ML7421 or ML8824A are used to provide precise control for HVAC hydraulic system applications.

    Features & Benefits:
    • Pressure balanced valve plug.
    • Low leakage rate.
    • Metal sealing of valve seat for long life span.
    • Accurate positioning of valve stem to ensure temperature control.
    • Easy mounting of being directly coupled with ML7420,ML7421 or ML8824A* actuator without the need for stem connection.