Robinets à soupape
V5011A/B 2-Way and V5013B/C 3-Way Flanged Globe Valves
V5011A/B 2-Way and V5013B/C 3-Way Flanged Globe Valves are used for control of steam, hot water, or chilled water in closed loop HVAC systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
- Sizes range from 2-1/2 to 6 inches.
- Stainless steel stem with serviceable Teflon packing.
- Valves utilize ML Series direct mounting valve actuators, Q5020/Q5024 linkages with Direct Coupled Actuators, or Pneumatic Valve Actuators to operate the valve.
- Equal Percentage flow characteristic on 2-way valves.
- Mixing and Diverting 3-way valves offer constant total flow through full plug travel.
- Class IV (0.01% of Cv) Leakage Rating.