/content/hbtbt/ca/fr/search-results.html

    Robinets à soupape

    V5011N 2-way and V5013N 3-way Globe Valves

    Discontinué

    V5011N 2-way and V5013N 3-way Globe Valves are used for 2-position or modulating control of steam, hot water, or chilled water in closed loop HVAC systems.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    V5011N 2-way and V5013N 3-way Globe Valves are used for 2-position or modulating control of steam, hot water, or chilled water in closed loop HVAC systems.

    Features & Benefits:
    • Red brass body with NPT-threaded end connections.
    • Low seat leakage rate (‰¤0.05 percent of CV).
    • Spring-loaded, self-adjusting packing.
    • 50:1 rangeability per VDI/VDE 2173.
    • Accurate positioning to ensure state-of-the-art temperature control.
    • Directly coupled electric and pneumatic actuators for easy mounting.
    • Sizes range from 1/2 in. to 2 in.
    • Valve designs provide equal percentage flow characteristic for water and linear flow characteristic for steam.
    • Repack and rebuild kits for field servicing.

    Related Products