/content/hbtbt/ca/fr/search-results.html

    Pièces détachées et accessoires

    Neutralizer, stainless steel

    Discontinué

    Phoenix Controls Neutralizers are Sound Cancellation devices designed to be used only with the Phoenix Controls Accel II Family of Valves.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Phoenix Controls Neutralizers are Sound Cancellation devices designed to be used only with the Phoenix Controls Accel II Family of Valves. The Neutralizers Consist of resonator Chambers that are tuned to the output frequency of the valve and provides a reduction in sound power levels over the entire sound spectrum.

    Features & Benefits:
    • Modifies the sound spectrum of the Accel II Valve
    • Low Pressure drop requirements
    • Compact design
    • No porous Surfaces
    • Continuous Sealed Seam
    Certifications:
    • ROHS
    • EU
    Caractéristiques

    Autres

    • Brand
      • Phoenix Controls

    Autres

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls