/content/hbtbt/ca/fr/search-results.html

    Valves de régulation indépendante de la pression

    Airflow Control Valve

    Airflow Control Valves are designed for safe environment for end users and its mechanical pressure independent system ensures stability

    Aperçu
    Airflow Control Valves used to meter the airflow using control approach by combining the calibrated shaft position with self-adjusting cone to achieve immediate mechanical pressure independence. As the duct static pressure fluctuates, the valve compensates to hold the airflow rate steady. It does this through movement of the spring loaded cone assembly along the shaft to the size of the orifice appropriately This method of control delivers repatable airflow rates regardless of air fluctuation in duct static pressure. In contrast to device that rely on damper blades the spring assembly in venturi valve enables airflow controllability at differential pressure across the valve at ±5% accuracy

    Features & Benefits:
    • Repeatable accuracy
    • Field configurable
    • Mechanically pressure independent
    • Integration friendly
    • Easy installation
    • Maintenance free
    Certifications:
    • Accredited by NVLAP (Laboratory Code 200992-0)
    • OSHDP
    • ISO
    • CE
    • UL
    • FCC
    • RoHS
    Caractéristiques

    Autres

    • Brand
      • Phoenix Controls

    Autres

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls