/content/hbtbt/ca/fr/search-results.html

    Valves de régulation indépendante de la pression

    Flanged Balancing and Shut-Off Valve

    Discontinué

    The Flanged Balancing and Shut-Off Valve are part of Honeywell's V4 series valves. V4 Kombi valves are designed to have functions such as shut-off, pre-setting and measuring which are required for right hydronic balance.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Flanged Balancing and Shut-Off Valve are part of Honeywell's V4 series valves. The hydronic balance is a significant requirement for the efficient operation of a hydronic heating or cooling installation. In an unbalanced system under or over provision of hot water to individual radiators or circuits can occur and V4 Kombi valves are designed to have functions such as shut-off, pre-setting and measuring which are required for right hydronic balance.

    Features & Benefits:
    • Balancing through stroke limitation with digital pre-setting and visible pre-setting indicator.
    • Equipped with 2 pressure test cocks for differential pressure measurement.
    • Non rising spindle with EPDM and EPDM O-ring sealing.
    • Pre-setting isn’t altered when hand-wheel is turned.
    • Regulation screw protected by protection cap.
    • PTFE seat sealing.
    • Valve cartridge and spindle made of cast steel.
    • Available in dimensions up to DN400.