/content/hbtbt/ca/fr/search-results.html

    Valves de régulation indépendante de la pression

    Pressure Independent Control Valve

    Pressure Independent Control Valves for flow balancing in heating and cooling systems.

    Aperçu

    Pressure Independent Control Valves for flow balancing in heating and cooling systems. It ensure precise flow control even under changing pressure conditions and equipped with an actuator modulating flow control. It is suitable for use in variable and constant flow system and precisely set to the required flow volume in flow systems. It is typically used for balancing and control of fan coil units, air handling units, chilled ceilings and one-pipe heating systems.

    Features & Benefits:
    • Easily adjustable for Pre-set with flow scale on outside of valve
    • Valve insert in modular design and easily exchangeable
    • Pre-setting possible even when the system is running and an actuator is already mounted
    • Emergency shutoff function with protection cap
    Caractéristiques

    Autres

    • Actuator Voltage
      • 24 voltage alternating current
    • Maximum Operating Pressure
      • 25 bar (air pressure)
    • Maximum Differential Pressure
      • 400 kilopascal

    Autres

    • Actuator Voltage
      • 24 voltage alternating current
    • Maximum Operating Pressure
      • 25 bar (air pressure)
    • Maximum Differential Pressure
      • 400 kilopascal
    • Actuator Voltage : 24 voltage alternating current
    • Maximum Operating Pressure : 25 bar (air pressure)
    • Maximum Differential Pressure : 400 kilopascal