/content/hbtbt/ca/fr/search-results.html

    Valves de régulation indépendante de la pression

    Pressure Independent Integrated Balancing Control Valve

    Discontinué

    Honeywell Kombi-9 is designed for precise temperature control of terminal air-conditioning equipment in the HVAC system. It can maintain the flow regardless of variations in system differential pressure.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell Kombi-9 is designed for precise temperature control of terminal air-conditioning equipment in the HVAC system. It can maintain the flow regardless of variations in system differential pressure. With the valve position feedback the Building Automation System can always operate in the most energy-saving mode.

    Features & Benefits:
    • Integrated functions as linear temperature control, pressure independent and electric regulating into one valve
    • Wide fluctuating range of pressure difference for the system
    • Simple calculation in designing the pipeline system
    • Easy installation
    • Extremely convenient for commissioning at site
    Caractéristiques

    Autres

    • Minimum Operating Pressure
      • 30 kilopascal
    • Maximum Operating Pressure
      • 250 kilopascal
    • Close-Off
      • 10 bar (air pressure)
    • Actuator Power Consumption
      • 12 volt amp

    Autres

    • Minimum Operating Pressure
      • 30 kilopascal
    • Maximum Operating Pressure
      • 250 kilopascal
    • Close-Off
      • 10 bar (air pressure)
    • Actuator Power Consumption
      • 12 volt amp
    • Minimum Operating Pressure : 30 kilopascal
    • Maximum Operating Pressure : 250 kilopascal
    • Close-Off : 10 bar (air pressure)
    • Actuator Power Consumption : 12 volt amp