/content/hbtbt/ca/fr/search-results.html

    Valves de régulation de pression

    D03 Pressure Reducing Valve

    Discontinué

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. The advantage of installing pressure reducing valve is that, pressurization damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. There is reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.