/content/hbtbt/ca/fr/search-results.html

    Valves de régulation de pression

    Flanged Linear Valve for Steam

    Honeywell Flanged Linear Valve are high close-off pressure rating single seated valves which are for modulating control of hot or chilled water or steam in heating, ventilating and air conditioning systems and can be operated by actuators.

    Aperçu

    Honeywell Flanged Linear Valve are high close-off pressure rating single seated valves which are for modulating control of hot or chilled water or steam in heating, ventilating and air conditioning systems and can be operated by actuators.

    Features & Benefits:
    • Cast iron body with flanged end connections
    • High Close-off Pressure Rating (1000kPa) & Low seat leakage rate
    • Metal to metal seating for long life span
    • Self-adjusting packing
    • Accurate positioning to ensure state of the art temperature control
    • Directly coupled with electric actuators for easy mounting
    Certifications:
    • DIN 32731