/content/hbtbt/ca/fr/search-results.html

    Électrovannes

    VS9 Series Electric Control Valve for Fan Coils

    VS9 series electric control valves are used in residential and commercial buildings to turn on or off hot and cold fluids, and they consist of an electric actuator and a valve body.

    Aperçu

    The VS9 series electric control valves are spring-returned electric valves that are normally closed when de-energized. Available in a variety of thread standard options and two-way, three-way bodies, covering most of the needs of building control applications. The operating voltage can be 220Vac. Nominal pressure PN20.