/content/hbtbt/ca/fr/search-results.html

    Vannes de zone

    VN Series Zone Valves

    The VN Series Zone Valves and Actuators are 2 or 3-way ball valves, factory assembled with electronic rotary fail-in-place or electronic-fail-safe actuators.

    Aperçu
    The VN Series Zone Valves and Actuators are space saving compact 2 or 3-way ball valves, factory assembled and tested with electronic rotary fail-in-place or electronic-fail-safe actuators. Actuators provide 2-position or modulating control (with position feedback) of hot or chilled water with up to 50% glycol in residential and commercial HVAC equipment. Optimized for both cooling and heating in Fan coil units (FCU), Variable air volume (VAV), Unit heaters, Reheat coils, Radiators and Chilled beam.Features & Benefits:
    • 2 or 3-way valve configurations
    • Available in ½, ¾ and 1 inch sizes with internal (female) NPT connections
    • Modulating (VN3) & 2-Position (VN8) (24Vac/dc, 220Vac, 110Vac)
    • Position feedback (0-10Vdc) on modulating models
    • Fail-in-place & Electronic Fail-Safe actuators
    • Open/Close time: < 40 Sec, E-fail Safe: < 15 Sec
    • IP54 enclosure rating
    • Class II electric shock protection
    • Factory fitted & tested valve and actuator assemblies
    • Suitable Medium - Cold, hot water, or up to 50% glycol
    • Five Year Limited Warranty
    Certifications:
    • UL/cUL
    • UL 60730-1
    • UL 60730-2-14
    • CSA E60730-1:15
    • CSA E60730-2-14
    Caractéristiques

    Autres

    • Brand
      • Alerton

    Autres

    • Brand
      • Alerton
    • Brand : Alerton