/content/hbtbt/ca/fr/search-results.html

    Entraînements à fréquence variable

    WellDrive VFD

    "NEW, COMFORTABLE, POWERFUL CONTROL WELLDRIVE WD770; A next generation variable frequency drives that provides an excellent solution for all your HVAC, Water, and Compressor applications."

    Aperçu
    WELLDRIVE WD770 - ALL YOUR NEEDS IN ONE PRODUCT

    The WD770 series of Honeywell WellDrive VFDs are a new generation drives designed for all HVAC and Pump applications, providing increased system efficiency, energy savings and reduced costs. Designed for all Air Conditioning, Ventilation, Heating, Cooling, Water and Waste Water applications, the WD770 series drives are fully compatible with all AC motor types.

    Features & Benefits 

    - Built-in DC chokes
    - Built-in EMC/RFI filters as standard
    - Advanced User Friendly Keypad
    - Independent Cooling
    - Advanced Software Features (Fire Mode, Advanced Cascade Control, Flying Start, Pump Cleaning, ByPass function)
    - Multiple Motor Types (IM,PM,SM,SYNRM)
    - Flexible IO points

    CE