/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    DALI architectural

    Multipurpose Controller

    Multipurpose Modular Controller - Control many different lighting load types may be required to achieve a desired result. Each of these load types may require a different style of control

    Aperçu
    Within any project, many different lighting load types may be required to achieve a desired result. Each of these load types may require a different style of control. The SceneSelect II range of multipurpose controllers allows customization of output types via different output module units. When using multipurpose controllers, a specific type of control can be chosen for each circuit: relay, leading-edge dimmer, trailing-edge dimmer, driver control, controller with out-of-the-box functionality, fan control, and blind/screen control. In any combination, multiple load types can be controlled from a single device. This simplifies installation and prevents wasted capacity of circuits that are not required.
    Caractéristiques

    Autres

    • Brand
      • Honeywell Lighting Controls

    Autres

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls