/content/hbtbt/ca/fr/search-results.html

    Module de gestion de l’éclairage

    360 Microwave bundle

    Designed to provide the installer with a lighting control solution for school classrooms using a class-leading 360° microwave sensor, intelligent lighting controls module and sensor patch lead. Add luminaire leads to complete the installation

    Aperçu
    Classrooms are the venue for several activities, from the 3 Rs to teacher presentations and discussions. Today’s classrooms need to be flexible and adaptable to meet the needs of students and teachers. A lighting solution which provides constant light levels across the classroom and the ability for presentation lighting for whiteboard dimming is essentialCDW Lighting Control Module (LCM) 12 luminaire connections – grouped into 6 channels - DALI dimming PIR or Microwave occupancy detectorMLS3000CDRF – class-leading detection MLS3500CDRF – direction microwave MLS3401CDRF- 360° microwavePatch Lead - Simple plug-and-play connection between the sensor and the LCM"Connect Digital family of Intelligent Connection Centres are designed to provide flexible lighting control solutions in applications such as Offices, Classrooms, Corridors, Atria, Hotel Rooms, Meetings and Conference Rooms, Factories and Warehouses. CDW12U5-BDALI is an intelligent LCM providing connections for multiple luminaires, up to 5 presence detectors and SELV inputs. The product simplifies installation whilst providing an intelligent lighting control system. Features & Benefits::• Multiple SELV Occupancy Detector Inputs (Remote and Luminaire Integral Options)• Multiple SELV User Override Switch / Volt-Free Contact Inputs• Signal level Volt-Free Outputs• Multiple Independently Controllable Switching and Dimming Luminaire Drive Outputs• Fully flexible mapping of Occupancy Detector and Switch Inputs to Luminaire OutputsDesigned specifically for connection to CDW12U5 Lighting Control Modules (LCMs). The sensors connect to the LCM via RJ45 patch leads. Ready-made patch lead of 5m The MLS3401CDR is available in flush mount version and offers 360-degree microwave presence detection. Both MLS3401CDR contain an Infrared receiver that can be used both for local control (from a hand-held device), when in service, and for initial commissioning.When correctly installed and connected all variants are SELV devices.They are not recommended for use where there are large areas of metal such as metal ceiling panels as unpredictable sensitivity may result.They are sensitive to movement and must be installed on a rigid surface that will not itself be subject to movement.SURFMT can be used to allow surface mount optionsELECTRICALPower input: Powered from LCMPower consumption : 1WOperating voltage: 12V DC, SELV if installed correctly.
    Caractéristiques

    Autres

    • Brand
      • Honeywell Lighting Controls

    Autres

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls