/content/hbtbt/ca/fr/search-results.html

    Source d’alimentation

    Architectural DALI PSU

    Network Power Supply supplements Scene Select II network DC supply

    Aperçu
    The Scene Select II DDNP1501 is a 15 V DC 1.5 A regulated power supply designed to supplement the Scene Select II network DC supply.

    No manual selection required - The switch-mode design allows the device to be used with a range of input voltages.
    Used when high consumption devices are employed - The Scene Select II network is self-powered via built-in DC supplies integrated within all mains powered devices. Use of high supply devices, such as edge-lit touchscreens, can necessitate a requirement for additional power.
    Flexible mounting solution - A DIN-rail mountable device, with a circuit breaker profile designed to be installed into all types of distribution board enclosures, including those with cover apertures specifically designed for circuit breakers.
    Caractéristiques

    Autres

    • Brand
      • Honeywell Lighting Controls

    Autres

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls