/content/hbtbt/ca/fr/search-results.html

    Source d’alimentation

    DALI64 PSU

    DALI bus power supply

    Aperçu
    DALI PS serves as power supply for the DALI bus system. Standardised voltage and current limitation as well as timing ensure a reliable bus communication. With the output current of up to 250mA and entire DALI line can be supplied. Up to 64 addressable DALI devices and an additional 20 to 30 control modules (DALI Sensors, MC, Touch panel…), up to an overall load of 200mA can be connected. Units with different output current and housing are available, suitable for remote ceiling installation (housing with strain relief)
    Caractéristiques

    Autres

    • Brand
      • Honeywell Lighting Controls

    Autres

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls