/content/hbtbt/ca/fr/search-results.html

    Capteurs autonomes

    Dual Mount Light Spot Switching PIR Sensor

    Discontinué

    Light Spot Switching PIR Sensors which can be flush/surface mounted directly to the ceiling or on to a circular conduit or BESA box.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.
    Light Spot Switching PIR Sensors which can be flush/surface mounted directly to the ceiling or on to a circular conduit or BESA box. This sensor has ability to wire more than one sensor in parallel to a load and to switch volt free loads. Quick easy commissioning with simple local controls for time delay and lux level adjustment.

    Features & Benefits::
    Reliable occupancy detection
    Integrated daylight sensing
    Detection range of up to 6m diameter at 25°C
    Manual override operation
    Simplified installation
    Certifications:
    EMC-2014/30/EU
    LVD-2014/35/EC
    RoHS-2011/65/EU
    Caractéristiques

    Autres

    • Brand
      • Honeywell Lighting Controls

    Autres

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls