/content/hbtbt/ca/fr/search-results.html

    Interrupteurs et plaques de scène

    MLS Scene Plates

    Discontinué

    These system products enables an innovative, user-responsive building-wide managed lighting system via a network of communicating presence detectors.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.
    MLS Digital provides a flexible and user responsive building-wide managed lighting system via a network of communicating presence detectors.
    The MLS Digital Scene Switch Panel is used to provide groups of luminaires with scene setting and recall, zone control and communication functions. It is useful for areas such as conference rooms or lecture theatres where the primary requirement is to set up and recall different lighting scenes (not necessarily in conjunction with presence detection) to suit a variety various activities.

    Features & Benefits::
    Zoned lighting for enhanced convenience and visual comfort
    Lighting in key circulation areas held on automatically
    Scene-setting facility
    Straightforward installation (including plug-in connection centre option)
    Simple commissioning using a hand-held infrared programme
    Flexibility to accommodate changes in an area’s layout or usage without any alteration to the wiring

    MLS2000SSP - 6 Scene recall, Dim Up/Down and On/Off
    MLSLCP4  - 3 Scene recall, Dim Up/Down and Off

    The AVINTCDR provides an interface to an MLS Connect Digital Intelligent Lighting Control Module (i.e. CDW12U5, CDH4U5 or CDH8U5) or from any Audio
    Visual system that uses Scene Select II commands via RS232 or RS485.
    The AVINTCDR allows the AV system to adjust lighting and recall lighting scenes and behaviours via the MLS Digital system. In this way, initiating a projector presentation, for example, would automatically adjust the lighting to a suitable scene without needing any
    separate action to dim the lights.
    Caractéristiques

    Autres

    • Brand
      • Honeywell Lighting Controls

    Autres

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls