/content/hbtbt/ca/fr/search-results.html

    Contrôleurs d’éclairage

    Evora Light Switch Series

    Discontinué

    EVORA™ is a beautifully designed, easy to use lighting, temperature, drape, and amenities control system.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.
    EVORA is a beautifully designed, easy to use lighting, temperature, drape, and amenities control system.SPECIFICATIONSEVORA uses a traditional keypad with up to 5 keys per device to provide an easy to use, powerful control point for Honeywell's INNCOM Integrated Room Automation System. The EVORA key pad is gently backlit, and Honeywell will work with the Hotelier to define the key functionality and key artwork. The EVORA system uses a range of leading and trailing edge dimmers, non-dimming actuators, and low-voltage interfaces to meet nearly any gang box or load center lighting, temperature, drape, or amenities application.FEATURES Controls lighting, temperature, drapes and amenities1-5 programmable keysGently backlit keypadFits standard Decora covers and plates (sold separately)*Available in 2 standard colorsVoltage: 120VAC240VAC 50 / 60Hz for gang box dimming / switching applicationsVoltage: 12VDC for load center applicationsDimming: 120240VAC, 650W leading edge or 350W trailing edge dimmer per control pointRelay contact rating: 120240VAC, 500W per control pointWired S5 bus and RF Deep Mesh wireless communicationConfigurationsNightlight model with 2 programmable keysDoorbell model with 2 programmable keys and programmable chimeFCC, UL, CE, RoHS Approved
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list