/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Capteurs de présence

    Flush Ceiling PIR Sensor

    Honeywell provides Flush Ceiling PIR Sensors are easy to install flush and surface mounted variants making them ideal for most interiors.

    Aperçu

    Honeywell provides Flush Ceiling PIR Sensors are easy to install flush and surface mounted variants making them ideal for most interiors. It has a white finish and is suitable for flush mounting in to the ceiling. With lighting contributing up to 40% of energy consumption in a commercial dwelling sensors are a great-way to reduce that.