/content/hbtbt/ca/fr/search-results.html

    Câbles

    Mod Adapter

    RS485 Networked Application with/without door switch input using the adapter P/N 62-1532-B.12 cables, connect the RS485 incoming pair to two pin header H1 and the out-going pair going to the next thermostat to header H3.

    Aperçu

    RS485 Networked Application with/without door switch input using the adapter P/N 62-1532-B.12 cables, connect the RS485 incoming pair to two pin header H1 and the out-going pair going to the next thermostat to header H3. The INNCOM Part Number for the X485 Interface Board is 02-9999. An optional, 12” (290mm) 2-pin pigtail with protective plastic sheathing (PN 62-1532-B.12).

    Caractéristiques

    Autres

    • Brand
      • Honeywell Hospitality

    Autres

    • Brand
      • Honeywell Hospitality
    • Brand : Honeywell Hospitality