/content/hbtbt/ca/fr/search-results.html

    Cartes et modules réseau

    Output Module via Radio Battery-powered

    Discontinué

    The Output Module has been designed to allow easy control of a variety of third party equipment including access control doors, ventilation plant and fire extinguishing systems.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Output Module has been designed to allow easy control of a variety of third party equipment including access control doors, ventilation plant and fire extinguishing systems.

    The unit is powered entirely from its internal battery supply and is fitted as standard with both a set of change over relay contacts and a 24V dc output. The 24V output is capable of supplying power for operating low current third party equipment directly from the internal batteries.

    Features & Benefits:
    • 5 year product warranty
    • Compatible with all Argus wireless translators and expanders
    • 3 year expected battery life
    • Self-optimising wireless frequency and amplitude algorithms
    • Fully intelligent
    • Change over relay and 24V output functionality
    Caractéristiques

    Autres

    • Brand
      • Morley-IAS
      • NOTIFIER

    Autres

    • Brand
      • Morley-IAS
      • NOTIFIER
    • Brand : Morley-IAS|NOTIFIER