/content/hbtbt/ca/fr/search-results.html

    Séparateurs optiques

    Optigo Connect™ Passive Optical Splitter

    Discontinué

    Optigo Connect™ is based on Passive Optical Networking (PON), and the passive splitters are a key enabler of the flexibility and efficiency that PON installers have come to love.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Optigo Connect™ is based on Passive Optical Networking (PON), and the passive splitters are a key enabler of the flexibility and efficiency that PON installers have come to love.

    Only PON can create a physical network topology that exactly matches the layout of your smart building. Optigo’s splitters are completely solid state Optics, and require no power, cooling, or any maintenance whatsoever. In addition, they are completely immune to electromagnetic interference and high voltage. They can be installed anywhere and never require access for maintenance.

    Honeywell’s WIN-PAK® software suite provides a range of solutions from access control only to fully integrated security solutions.

    Features & Benefits:
    • Optimize Cabling
    • Requires NO Power, NO Climate Control, NO Maintenance Whatsoever
    • Flexible And Expandable Architectures
    • Available In Rack-Mount Or Compact Form Factors