/content/hbtbt/ca/fr/search-results.html

    Programmateurs

    PC-503

    The PC503 is able to send/receive INNCOM RF in-room communications and convert them to serial for the USB partner.

    Aperçu
    The PC503 is able to send/receive INNCOM RF in-room communications and convert them to serial for the USB partner.Features & Benefits:
    • User-friendly menu system
    • Functions as a gateway converting USB signals to RF and then to Ethernet UDP packets
    Certifications:
    • CE EN 301 489-1
    • V2.1.1/V2.2.0
    • EN 301 489-17
    • V3.1.1/V3.2.0
    • EN 55032.2012/AC:2013
    • CLASS B
    • EN 55024:2010
    • EN 61000-3-2:2014
    • EN 61000-3-3:2013
    • FCC FCC 47 CFR PART 15.2017, SECTIONS 15.107 AND 15.109 CLASS B
    • FCC 47 CFR PART 15.249:2017
    • IC IC ICES-003, ISSUE 6:2016, CLASS B
    • RSS-210, ISSUE 9, 2016
    • RSS-GEN, ISUUE 4, 2014