/content/hbtbt/ca/fr/search-results.html

    Transpondeur

    Dual Input Single Output Module

    Discontinué

    The MI-D2ICMO dual input/single output modules are used with the Morley-IAS intelligent fire alarm control panels to provide a dual input circuit from external devices and a single relay control output circuit.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The MI-D2ICMO dual input/single output modules are used with the Morley-IAS intelligent fire alarm control panels to provide a dual input circuit from external devices and a single relay control output circuit. Each input is continuously monitored for normal, open circuit and alarm conditions. Any change in the status of the input circuits are communicated to the panel where the appropriate actions may be undertaken. A single pole voltage free changeover relay is available for control of external devices or circuits.

    Features & Benefits:
    • Dual inputs
    • Single relay output
    • DIN rail mounting option
    • Surface mounting option
    • Tri-colour LED status indication
    • Built-in short circuit isolators
    • Visible address selector switches
    • LED status visible in 2 planes
    • Plug in connectors
    Certifications:
    • GEA GEI 1-082
    • CEA GEI 1-084
    Caractéristiques

    Autres

    • Brand
      • Morley-IAS

    Autres

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS