/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Licences de contrôleur

    Ascent Control Module Base License

    Discontinué

    The Alerton Ascent Control Module (ACM) is a agile controller with powerful assortment of features multiple global controller instances and multiple communication networks. Add-on Device packs available for both Alerton and Niagara AX base licenses.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Alerton Ascent Control Module (ACM) is a agile controller with powerful assortment of features such as multiple global controller instances, and multiple communication networks. Add-on Device packs available for both Alerton and Niagara AX base licenses. The ACM hosts automation features such as schedules, trendlogs, alarms, zones and demand limiting.

    Features & Benefits:
    • SCALABLE: Supports up to six EIA-485 LANs; two EIA-232 connections; two LON LANs; four TUX trunks; or 4 EXP trunks
    • INTEROPERABLE: Supports the BACnet Protocol on Ethernet, BACnet IP, and MS/TP; Modbus TCP and RTU (EIA-485 and EIA-232); Alerton TUX, Alerton EXP, as well as many Niagara supported protocols
    • ENTERPRISE READY: Supports BACnet/IP and can operate as a BACnet broadcast management device (BBMD) with NAT support for integration on enterprise and wide-area networks
    • POWERFUL: Advanced processor and extended memory provide a fast, reliable platform for running DDC programming and global automation routines
    • SEGMENTED DDC CODE: Allows multiple DDC program instances to run within a single controller, providing the ability to logically group sub-systems, improve uptime by enabling service on one system without impacting another, and maximizing flexibility in programming configuration
    Certifications:
    • RoHS Compliant
    • CE (EN 60730-1)
    • FCC Part 15 Class B
    • ICES-003
    • C-Tick listed
    • UL 916 for open energy management equipment
    Caractéristiques

    Autres

    • Brand
      • Alerton

    Autres

    • Brand
      • Alerton
    • Brand : Alerton