/content/hbtbt/ca/fr/search-results.html

    Licences de contrôleur

    Niagara AX Open System Driver

    Discontinué

    VYKON Niagara AX Supervisor is a flexible network server used in applications where multiple Niagara AX®-based JACE® controllers will be networked together.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    VYKON Niagara AX Supervisor is a flexible network server used in applications where multiple Niagara AX®-based JACE® controllers will be networked together. Niagara AX Supervisor serves real-time graphical information displays to standard Web-browser clients and also provides server-level functions with enterprise software applications, such as centralized data logging, archiving, alarming, real-time graphical displays, master scheduling, system-wide database management and integration. Additionally, Niagara AX Supervisor provides a comprehensive graphical engineering toolset for application development. VYKON Niagara AX Supervisors are offered as a scalable solution for Windows 32 and 64-bit platforms and Linux. Start with licensing for as few as three Niagara Station connections and upgrade as the system grows.

    Features & Benefits:
    • Java-enabled user interface (UI)
    • Supports an unlimited number of users
    • Optional enterprise-level data archival
    • Audit trail” of database changes
    • Sophisticated alarm processing and routing
    • Provides access to alarms
    • Password protection and security
    Certifications:
    • BTL
    Caractéristiques

    Autres

    • Brand
      • Phoenix Controls

    Autres

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls