/content/hbtbt/ca/fr/search-results.html

    Modules d’extension

    VCM8002V5031 Communication Card

    The VCM8002V5031 Wi-Fi Communication Card allows the upgrade of VT8000 Series Room controller to support network communication using the IEEE.802.11 Wireless local area network.

    Aperçu

    The VCM8002V5031 Wi-Fi Communication Card allows the upgrade of VT8000 Series Room controller to support network communication using the IEEE.802.11 Wireless local area network. VT8000 Series Room Controllers are capable of being retrofitted in the field with an accessory communication module that enables the controller to be integrated into a wireless network. The Wi-Fi module allows VT8000 Series Controllers to communicate using BACnet/IP.

    Features & Benefits:
    • It is suitable for both retrofits and new installations
    • WI-FI Card is a snap-in module that adds essential capabilities to VT8000 room controllers
    • BACnet/IP connectivity
    • Email notifications and alerts
    • High system performance
    • Easy integration
    • The WI-FI Card is integrated into and is powered by the VT8000 room controller
    • The Wi-Fi card substantially improves costs, reducing time spent on the initial job site and installing additional products