/content/hbtbt/ca/fr/search-results.html

    Modules d’E/S

    Master Summing Panel

    The Phoenix Controls Master Summing Panels (MAS) is used with our Accel® II analog valve to total airflows from multiple sources and generate an output for analog valves.

    Aperçu

    The Phoenix Controls Master Summing Panels (MAS) is used with our Accel® II analog valve to total airflows from multiple sources and generate an output for analog valves.

    Features & Benefits:
    • Inputs– Up to 12 flow inputs, of which six can be non-Phoenix products scaled to a CFM/volt signal
    • Outputs– Three flow signals: one to control a Phoenix Controls airflow control valve and two that can be scaled to control a variable speed drive or as a signal to a building management system (BMS).
    Certifications:
    • CE
    • UL
    Caractéristiques

    Autres

    • Brand
      • Phoenix Controls

    Autres

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls